2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Height Cylinder GN 9192.3-25-M8-40

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
−0,1
D1 [mm]
D2
±0,01
H1 [mm]
H2 [mm]
Length
L [mm]
SW [mm]
Material
MAT
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
GN 9192.3-25-M8-20
25
M8
20
10
20
22
Steel
0.0710
84662098
YES
Product details
GN 9192.3-25-M8-40
25
M8
40
20
25
22
Steel
0.1390
84662098
YES
Product details
GN 9192.3-40-M12-35
40
M12
35
20
30
36
Steel
0.3190
84662098
YES
Product details
GN 9192.3-40-M12-70
40
M12
70
20
35
36
Steel
0.6440
84662098
YES
Product details
Vis komprimert visning (4 produkter)
Order numberGN 9192.3-25-M8-40
ShorttextHeight cylinders
Siste endring02.12.2025 12:07:13
Enhet

Klassifiseringer

By Functionality

BYFUNC_CLOSING Closing
BYFUNC_ATTACHING Attaching
BYFUNC_LOCKING Locking
BYFUNC_POSITIONING Positioning
BYFUNC_APPLYING Applying
BYFUNC_BALANCING Balancing
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-90 Clamping element, quick change (for workpiece, unspecified)

ECLASS 11.0

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 10.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 10.0.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 9.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 9.0

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 8.1

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 8.0

21-02-07-90 Clamping element, quick change (unspecified)

ECLASS 7.1

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 7.0

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.2

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.1

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 6.0

21-02-07-90 Clamping element, quick change (unclassified)

ECLASS 5.1

21-02-07-90 Clamping element, quick change (unclassified)